Catalog No. : BVIR-P070
Description: FTNG FEM PG07 NW10 PA6 IP68 BLK
UPC: 786209950512
PMAFIX Black Female Thread Adapter with PG Threads, Material - Polyamide 6, Thread Size - 07, Nominal Width/Condiut Size - 10
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Machine, Vehicle and Traction Building |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Connection |
PG07 |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW10 , PG07 Thread |