text.skipToContent text.skipToNavigation

Catalog No. : BVIMV-U569

Description:  EMC FTNG PA6/AL 2-1/4IN NW29 BLK

UPC: 786209933027

VIMV Connector, UNEF Thread for IP68 - Thread 2 1/4 Inch-16, Fits to NW/F.CK/F.CU 29/25/20, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

2-1/4 Inches

Temperature Rating

-40 to 105 C , Short Term 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , 2-1/4 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant