Catalog No. : BVIMV-U247-14
Description: EMC FTNG PA6/AL 1IN NW17 BLK
UPC: 786209950093
EMVFIX EMC Black Female Connector, Material - Polyamide and Nickel-Plated Aluminum, Thread Type - UNEF, Thread Size - 1 Inch - 20, Nominal Width/Condiut Size - 17, Thread Length - 14
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 with Nickel Plated Brass Threads |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Connection |
1 Inch |
|
Temperature Rating |
-40 to 105 C , Short Term 160 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW17 , 1 Inch Thread |