text.skipToContent text.skipToNavigation

Catalog No. : BVIMV-U182

Description:  EMC FTNG PA6/AL 3/4IN NW12 BLK

UPC: 786209891778

VIMV Connector, UNEF Thread for IP68 - Thread 3/4 Inch-20, Fits to NW/F.CK/F.CU 12/12/.5/12, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

3/4 Inch

Temperature Rating

-40 to 105 C , Short Term 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , 3/4 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant