Catalog No. : BVIDG-U566GT
Description: FTNG FEM 2-1/4IN NW36 PA6 IP66 BLK
UPC: 786209949974
PMAFIX Black Female Thread Adapter with Universal Safety Clip, Material - Polyamide 6, Thread Size - 2-1/4 Inch - 16UN, Nominal Width/Condiut Size - 36
View More
View Less
For more info visit:
electrification.us.abb.com
- One-piece connector
- Hand opening not possible
- Easy mounting, just push in to conduit
- Can be re-opened with a screwdriver
- High pull-out strength values
- Very high impact resistance
- Vibration-proof connection to PMAFLEX conduits
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Use In Machine Building and Vehicle Construction |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP66 |
|
Color |
Black |
|
Connection |
2-1/4 Inches |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW36 , 2-1/4 Inch Thread |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E80294 | N/A | N/A | N/A | N/A |