text.skipToContent text.skipToNavigation

Catalog No. : BVIDA-U232GT

Description:  FTNG FEM 15/16IN NW12 PA6 IP66 BLK

UPC: 786209949646

PMAFIX Black Female Thread Adapter with UNEF Threads and Universal Safety Clip, Material - Polyamide 6, Thread Size - 15/16 Inch - 20, Nominal Width/Condiut Size - 12, For Use with AMP Connectors
View More View Less
For more info visit:  electrification.us.abb.com
  • Very high impact resistance
  • Suitable for the AMP connector series CPC
  • Vibration proof connection to PMAFLEX conduits
  • High conduit pull-out strength
  • Easy installation, simply push the conduit in
  • Can be easily re-opened with a screwdriver
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles, fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

15/16 Inch

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , 15/16 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant