Catalog No. : BVID-M160GT
Description: FTNG FEM M16 NW10 PA6 IP66 BLK
UPC: 786209950000
PMAFIX Black Female Thread Adapter with Metric Threads and Universal Safety Clip, Material - Polyamide 6, Thread Size - M16x1.5, Nominal Width/ Conduit Size - 10
View More
View Less
For more info visit:
electrification.us.abb.com
- Very high impact resistance
- Vibration-proof connection to PMAFLEX conduits
- Easy installation, simply push the conduit in
- High conduit pull-out strength
- Can be easily re-opened with a screwdriver
- Very good chemical properties
- Free from halogens and cadmium
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP66 |
|
Color |
Black |
|
Connection |
M16 |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW10 , M16 Thread |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E80294 | N/A | N/A | N/A | N/A |