Catalog No. : BVH-48-000
Description: CONDUIT SUPPORT PA6 COMPL NW48 BLK
UPC: 786209949554
VH System Support Complete - Fits to Conduit Size NW/Metric 48/50, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Optimal axial strain relief due to integrated rib |
|
Application |
For Applications in Machine Building and Installation |
Specifications
|
Number Of Holes |
1 |
|
Cable Size |
NW48 |
|
Material |
Polyamide 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Thickness |
60 mm |