text.skipToContent text.skipToNavigation

Catalog No. : BVH-29-020

Description:  CONDUIT SUPPORT CLIP PA6 NW29 BLK

UPC: 786209949516

VH System Support Clip - Fits to Conduit Size NW/Metric 29/32, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable clips

Application

Safety Clip for Conduit Support

Specifications

Cable Size

NW29

Cable Type

Flexible Conduit

Number Of Cables

1

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant