text.skipToContent text.skipToNavigation

Catalog No. : BVH-17-020

Description:  CONDUIT SUPPORT CLIP PA6 NW17 BLK

UPC: 786209949455

VH System Support Clip - Fits to Conduit Size NW/Metric 17/20, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable clips

Application

Safety Clip for Conduit Support

Specifications

Cable Size

NW17

Cable Type

Flexible Conduit

Number Of Cables

1

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant