Catalog No. : BVEMV-M638-10
Description: EMC FTNG PA6/AL M63 NW48 10MM BLK
UPC: 786209949271
VEMV Connector, Metric Thread IP68 - Thread M63x1.5, Fits to NW/F.CK/F.CU 48/35/40, Thread Length 10.0mm, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 with Nickel Plated Aluminum Threads |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Connection |
M63 |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW48 , M63 Thread |