Catalog No. : BVEMV-M329-13
Description: EMC FTNG PA6/AL M32 NW29 13MM BLK
UPC: 786209949202
VEMV Connector, Metric Thread IP68 - Thread M32x1.5, Fits to NW/F.CK/F.CU 29/25/20, Thread Length 13.0mm, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 with Nickel Plated Aluminum Threads |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Connection |
M32 |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW29 , M32 Thread |