text.skipToContent text.skipToNavigation

Catalog No. : BVEMV-M162-5

Description:  EMCFITTING PA6/ALU NW12 M16 BLK

UPC: 786210162515

VEMV Connector, Metric Thread IP68 - Thread M16x1.5, Fits to NW/F.CK/F.CU 12/12/12, Thread Length 5.0mm, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

M16

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , M16 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

PMA_EPD_CON_XPCSF_2505

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ