Catalog No. : BVBV-M508
Description: COND FTNG 90DCURV M50 NW48 IP68 BLK
UPC: 786209949073
PMAFIX 90 Degree One-Piece Curved Black Elbow, Material - Polyamide 6, Thread Type - Metric, Thread Size - M50x1.5, Conduit Size NW - 48
View More
View Less
For more info visit:
electrification.us.abb.com
- Smooth elbow allows easy guidance through connector
- Easy threading of wires and cables
- Easy installation
- High pull-out strength
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
Category |
Electrical conduit elbow |
Application |
For Use In Machine Building and Plant Construction Industries |
Specifications
Material |
Polyamide/Nylon 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
M50 |
Trade Size |
NW48 |