text.skipToContent text.skipToNavigation

Catalog No. : BVBV-M257

Description:  COND FTNG 90DCURV M25 NW17 IP68 BLK

UPC: 786209949011

PMAFIX 90 Degree One-Piece Curved Black Elbow, Material - Polyamide 6, Thread Type - Metric, Thread Size - M25x1.5, Conduit Size NW - 17
View More View Less
For more info visit:  electrification.us.abb.com
  • Smooth elbow allows easy guidance through connector
  • Easy threading of wires and cables
  • Easy installation
  • High pull-out strength
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Use In Machine Building and Plant Construction Industries

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

M25

Trade Size

NW17

Compliance and Certifications

POPs POPs 28 Compliant