Catalog No. : BVBD-P213GT
Description: COND FTNG 90DCURV PG21 NW23 IP66BLK
UPC: 786209948953
VB Connector 90 Degree Curved Elbow, PG Thread, for IP66 Conduit - Thread PG 21, Fits to Conduit Size NW/Metric 23/25, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
High-Grade Specially Formulated Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
PG21 |
|
Trade Size |
NW23/25Metric |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E80294 | N/A | N/A | N/A | N/A |