text.skipToContent text.skipToNavigation

Catalog No. : BVBD-M329GT

Description:  COND FTNG 90DCURV M32 NW29 IP66 BLK

UPC: 786209948885

PMAFIX 90 Degree One-Piece Curved Black Elbow with Universal Safety Clip, Material - Polyamide 6, Thread Type - Metric, Thread Size - M32x1.5, Conduit Size NW - 29
View More View Less
For more info visit:  electrification.us.abb.com
  • One-piece connector
  • Hand opening not possible
  • Easy mounting, just push into conduit
  • Can be re-opened with a screwdriver
  • High pull-out strength
  • Smooth elbow allows easy guidance through connector
  • Fits both conduit profiles - Fine (T) and coarse (G)
  • Easy threading of wires and cables

Descriptors

Category

Electrical conduit elbow

Application

For Use In High Quality Installations and Machine Construction

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

M32

Trade Size

NW29

Compliance and Certifications

POPs POPs 28 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E80294 N/A N/A N/A N/A

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ