Catalog No. : BVAV-P366
Description: COND FTNG 45D PG36 NW36 IP68 BLK
UPC: 786209948823
VA Connector 45 Degree Elbow, PG Thread, for IP68 Conduit - Thread PG 36, Fits to Conduit Size NW/Metric 36/40, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
High-Grade Specially Formulated Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
PG36 |
|
Trade Size |
NW36/40 Metric |