text.skipToContent text.skipToNavigation

Catalog No. : BVAV-M253

Description:  COND FTNG 45D M25 NW23 IP68 BLK

UPC: 786209948625

PMAFIX 45 Degree One-Piece Black Elbow, Material - Polyamide 6, Thread Type - Metric, Thread Size - M25 X 1.5, Conduit Size NW - 23
View More View Less
For more info visit:  electrification.us.abb.com
  • Extremely high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • Easy installation
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

M25

Trade Size

NW23

Compliance and Certifications

POPs POPs 28 Compliant