Catalog No. : BUB8SA-G
Description: 3 OCAL AL BUB-8 GRAY
UPC: 704508357344
PVC Double-Coated Mogul Conduit Body with Cover and Gasket, Pipe Size 2 Inch/53 Metric, Aluminum, Dark Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied |
|
Application |
Act As Pull Outlets for Conductors that are Stiff, Due to Large Size or Type of Insulation |
Specifications
|
Material |
Aluminum |
|
Finish |
Electrogalvanized |
|
Color |
Dark Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
2 in , 53 mm |
|
Length |
13.68 in |
|
Width |
3 in |
|
Height |
4.28 in |