text.skipToContent text.skipToNavigation

Catalog No. : BUAV-N098-UL

Description:  FTNG UL 45D PA6 NW48 NPT 2IN BLK

UPC: 786209947895

FIXPLus 45 Degree Black Elbow, Material Polyamide 6, Thread Type - NPT Threads, Thread Size - 2 Inch, Conduit Size NW - 48
View More View Less
For more info visit:  electrification.us.abb.com
  • Extremely high impact resistance
  • Vibration resistant connection to PMAFLEX conduits
  • Easy installation
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits conduit profile coarse (G)
  • Excellent fire characteristics allow application in public buildings such as hospitals, hotels, airports, train and subway stations, shopping centers, etc.

Descriptors

Category

Electrical conduit coupling

Special Features

Elbows-45 Degree

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide/Nylon 6

Classifications

Brand Name

PMA

Standard

cULus E174370

Compliance and Certifications

POPs POPs 28 Compliant