text.skipToContent text.skipToNavigation

Catalog No. : BU502-2

Description:  3/4 BUSHING,RGD/IMC,NM,INSUL,2/BG

UPC: 785991022872

3/4 Inch, Non-Metallic Insulated Bushing, For Use with Rigid/IMC Conduit, Bag of 2
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Plastic

Classifications

Brand Name

Steel City

Dimensions

Size

3/4 Inch

ETIM EC002357 Support insulator

Length

10.32 mm

Outer diameter

32.94 mm

Documents/Support Tools

Sales Drawing

Click here