Catalog No. : BU501-2
Description: 1/2 BUSHING,RGD/IMC,NM,INSUL,2/BG
UPC: 785991022858
1/2 Inch, Non-Metallic Insulated Bushing, For Use with Rigid/IMC Conduit, Bag of 2
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Plastic |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
10.32 mm |
|
Outer diameter |
26.98 mm |
Documents/Support Tools
|
Sales Drawing |