Catalog No. : BU21/2-G
Description: PVC CTD BUSHING 2-1/2IN GRAY
UPC: 704508356941
PVC Bushing, 2-1/2 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Application |
Used with a Locknut to Terminate Rigid Metal Conduit |
Specifications
|
Material |
Iron |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2-1/2 Inch |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
Other |
|
Material |
Metal |