Catalog No. : BU201
Description: 1/2 IN BUSHING,RGD/IMC,DC,HVY REINF
UPC: 785991907025
Bushing, Conduit, Trade Size 1/2 Inch, Width 1.05 Inch, Thickness 0.37 Inch, Die-Cast Zinc with Heavy Reinforced Ribs, For use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
Heavy Reinforced Ribs |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC002357 Support insulator
|
Outer diameter |
27.3812 mm |
Documents/Support Tools
|
Sales Drawing |