text.skipToContent text.skipToNavigation

Catalog No. : BU1-G

Description:  PVC CTD BUSHING 1IN GRAY

UPC: 704508356835

PVC Bushing, 1 Inch, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

Used with a Locknut to Terminate Rigid Metal Conduit

Specifications

Material

Iron

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001181 Sealing ring

Model

Other

Material

Metal