text.skipToContent text.skipToNavigation

n° de catalogue : BTC3104-B2-5

Description:  COPPER TERM LUG 3/0-4STR-2/BG

UPC: 783786070275

Type BTC,Copper,single conductor,one hole mount (offset-tang),for conductor rnage 4 Str- 3/0 Str.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Wire connectors

Specifications

Number Of Conductors

1

Material

Copper

Insulation

None

Mounting

Screw

Classifications

Brand Name

Blackburn

Dimensions

Wire Size

3/0-4 AWG

Conformité et certifications

RoHS RoHS3 Compliant