text.skipToContent text.skipToNavigation

Catalog No. : BTC1014

Description:  CU 1CNDTR 1HOLE MOUNT 14-10

UPC: 783786611324

Type BTC - Copper Single-Conductor, One-Hole Mount (Offset-Tang), Conductor Range 14 AWG-10 AWG, Length 1 Inch, Width 5/16 Inch, Height 43/64 Inch, 5/32 Inch Bolt Hole
View More View Less
For more info visit:  electrification.us.abb.com
  • Uniquely designed pressure bar and notched v-bottom collar provide vise-like grip between conductor and terminal.
  • Made of electrolytic seamless copper. Screws are zinc-plated steel.

Descriptors

Category

Mechanical connectors

Specifications

Material

Copper

Classifications

Brand Name

Blackburn

Standard

UL E9809

Dimensions

Bolt Size

5/32 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here