text.skipToContent text.skipToNavigation

Alternate Catalog No. : BT 502

Catalog No. : BT502

Description:  3/4 INCH SPACE CAP,EMT,NM

UPC: 785991403923

Space Cap, Conduit Size 3/4 Inch, Length 2-15/32 Inches, Width 1-47/64 Inch, Material Plastic
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Polyethylene

Color

Black

Classifications

Brand Name

Steel City

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here