text.skipToContent text.skipToNavigation

Catalog No. : BSS-29

Description:  ABRASION PROTECTSLEEVE PA6 NW29 BLK

UPC: 786209947536

SS Abrasion Protection Sleeve - Fits to Conduit Size NW/Metric 29/32, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Application

Protect Cables and Wires within Conduit Connections

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29

Compliance and Certifications

POPs POPs 28 Compliant