Alternate Catalog No. : BS 201
Catalog No. : BS201
Description: 1/2 INCH BOX SPACER,RGD/IMC,DC
UPC: 785991403893
Box Spacer, Space 1/4 Inch, Conduit Size 1/2 Inch, Length 1-1/8 Inch, Thread Length 13/32 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441201 | N/A | 2190306_2010-09-21 | N/A |
| UL | E23018 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |