text.skipToContent text.skipToNavigation

Alternate Catalog No. : DBRS4410400KX/901242

Catalog No. : BRS4410400KX901242

Description:  400A,ILKRCPT,3P4W,MG,410,3P600V,SHU

UPC: 708917332657

Interlocke Receptacle and Circuit Breaker Combination - Rating 400A, 3 Pole 4 Wire, 3P600V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll