text.skipToContent text.skipToNavigation

Alternate Catalog No. : BR 501

Catalog No. : BR501

Description:  1/2 INCH SPACE CAP,RGD/IMC,NM

UPC: 785991403800

1/2 Inch, Non-Metallic Space Cap, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Non-metallic

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1/2 Inch

Documents/Support Tools

Sales Drawing

Click here