Catalog No. : BR200-8
Description: NON JKTD FLEX COND STEEL 2IN X 8 ME
UPC: 786209889775
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Formed From High Corrosion Resistant Hot-dipped Galvanized Steel. Its Profile and Helical Shape Allow it to Withstand Impact and Crushing Forces |
|
Application |
Combustible or Non-Combustible Constructions |
Specifications
|
Radius |
10.0 in , 254.0 mm |
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
|
Standard |
UL Listed |
Dimensions
|
Trade Size |
2 in |
|
Outside Diameter |
2.454 in , 62.3 mm |
|
Inside Diameter |
2.000 in , 50.8 mm |
|
Length |
8 m |
|
Nominal size in inch |
2 inch |
|
Outer diameter |
62.3 mm |
|
Inner diameter |
50.8 mm |
|
Material |
Steel |
|
Bending radius, static |
254 mm |
|
Weight |
1.5 kg/m |
|
Colour |
Metallic |
|
With approval according to UL |
Y |
|
Approved according to CSA |
N |
Documents/Support Tools
|
Sales Drawing |