Catalog No. : BR150-8
Description: NON-JKTD FLEX COND STL 1.5INX8 ME
UPC: 786209889768
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Formed From High Corrosion Resistant Hot-dipped Galvanized Steel. Its Profile and Helical Shape Allow it to Withstand Impact and Crushing Forces |
|
Application |
Combustible or Non-Combustible Constructions |
Specifications
|
Radius |
7.5 in , 190.5 mm |
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
|
Standard |
UL Listed |
Dimensions
|
Trade Size |
1-1/2 in |
|
Outside Diameter |
1.950 in , 49.5 mm |
|
Inside Diameter |
1.500 in , 38.1 mm |
|
Length |
8 m |
Documents/Support Tools
|
Sales Drawing |