Catalog No. : BR-100-120
Description: NON-JKTD FLEX COND STL 1 INX120ME
UPC: 786210380216
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Formed From High Corrosion Resistant Hot-dipped Galvanized Steel. Its Profile and Helical Shape Allow it to Withstand Impact and Crushing Forces |
|
Application |
Combustible or Non-Combustible Constructions |
Specifications
|
Radius |
5.0 in , 127.0 mm |
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
|
Standard |
UL Listed |
Dimensions
|
Trade Size |
1 in |
|
Outside Diameter |
1.380 in , 35.1 mm |
|
Inside Diameter |
1.000 in , 25.4 mm |
|
Length |
120 m |
|
Nominal size in inch |
1 inch |
|
Outer diameter |
35.1 mm |
|
Inner diameter |
25.4 mm |
|
Material |
Steel |
|
Bending radius, static |
127 mm |
|
Weight |
0.8 kg/m |
|
Colour |
Metallic |
|
With approval according to UL |
Y |
|
Approved according to CSA |
N |
Documents/Support Tools
|
Sales Drawing |