Catalog No. : BR-075-150
Description: NON-JKTD FLEX COND STL.75 INX150ME
UPC: 786210380223
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Formed From High Corrosion Resistant Hot-dipped Galvanized Steel. Its Profile and Helical Shape Allow it to Withstand Impact and Crushing Forces |
|
Application |
Combustible or Non-Combustible Constructions |
Specifications
|
Radius |
4.0 in , 101.6 mm |
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
|
Standard |
UL Listed |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
1.105 in , 28.1 mm |
|
Inside Diameter |
0.812 in , 20.6 mm |
|
Length |
150 m |
|
Nominal size in inch |
3/4 inch |
|
Outer diameter |
28.1 mm |
|
Inner diameter |
20.6 mm |
|
Material |
Steel |
|
Bending radius, static |
101.6 mm |
|
Weight |
0.5 kg/m |
|
Colour |
Metallic |
|
With approval according to UL |
Y |
|
Approved according to CSA |
N |
Documents/Support Tools
|
Sales Drawing |