Catalog No. : BP-0169
Description: SIGNS & MARKERS
UPC: 786210773087
Warning Sign - Vinyl, Danger High Voltage, Size 10 inch x 7 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001777 Warning/signing plate
|
Material |
Plastic |
|
Material quality |
Vinyl |
|
Width |
177.8 mm |
|
Height |
254 mm |