Alternate Catalog No. : BMS 4/0 C
Catalog No. : BMS4/0C
Description: STR BI-METALLIC PIN TERMINAL 4/0
UPC: 783786709823
Tin Plated Aluminum Bi-Metallic Pin Teminal, 4/0 STR, Aluminum Rated for 90 Degree C, 600 V Maximum, UL listed. EPDM insulated cover, Over all Length of 3-3/16 inches. Body Length 1-61/64 inch. Stranded Copper Pin 2/0 of 1-3/8 inch long. Installing Dies TX 76 249 840 11A. Prefilled with Oxide Inhibitor and Capped.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Solderless copper terminals for copper conductors |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E63167 |
Dimensions
|
Wire Size |
4/0 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E63167 | N/A | ZMOW | N/A | N/A |
Documents/Support Tools
|
SDS |