Alternate Catalog No. : BMS 250 C
Catalog No. : BMS250C
Description: STR BI-METALLIC PIN TERMINAL 250
UPC: 783786709779
Bi-Metallic Pin Terminal, 250 kcmil, Temperature Rating Aluminum 90 Degrees C, 600 V Maximum, 90 Degrees C Maximum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Solderless copper terminals for copper conductors |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E63167 |
Dimensions
|
Wire Size |
250 kcmil |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E63167 | N/A | ZMOW | N/A | N/A |
Documents/Support Tools
|
SDS |