text.skipToContent text.skipToNavigation

Catalog No. : BMS-P29

Description:  SYSTEM NUT PA6 PG29 BLK

UPC: 786210162256

Black System Nut, Material - Polyamide 6, Thread Type - PG, Thread Size - 29
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locknuts

Specifications

Material of Construction

Polyamide 6

Thread Type

PG

Color

Black

Classifications

Brand Name

PMA

Dimensions

Thread Size

29

Compliance and Certifications

POPs POPs 28 Compliant