Catalog No. : BMN-29
Description: LOCKNUT PA6 PG29 BLK
UPC: 786209947444
Black Hexagonal Lock Nut, Material - Polyamide 6, Thread Type - PG, Thread Size - 29
View More
View Less
For more info visit:
electrification.us.abb.com
- High torques
- Safe system connection
- Very good chemical properties
- Free from halogens and cadmium
Descriptors
|
Category |
Locknuts |
|
Special Features |
Very Good Chemical Properties |
|
Application |
Suitable for a Wide Range of Applications |
Specifications
|
Material of Construction |
Polyamide 6 |
|
Nut Type |
Hex |
|
Thread Type |
PG |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Thread Size |
29 |