text.skipToContent text.skipToNavigation

Catalog No. : BLTO-070707

Description:  DIV T-PIECE PA6 NW07 IP40 BLK

UPC: 786209942562

LTO Divisible T Piece, One-Piece - 3 X Conduit Size NW/Metric 07/10, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

High Conduit Pull-out Strength

Application

For Industry, Plant Construction, and Machine Building

Specifications

Material

Polyamide 6.6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW07x3

Compliance and Certifications

POPs POPs 28 Compliant