Catalog No. : BLNO-M207
Description: FTNG DIV PA6 NW17 M20 IP54 BLK
UPC: 786209998279
LNO Divisible Connector Straight, One-Piece, Metric Thread - Thread Size M20x1.5, Fits to Conduit Size NW/Metric 17/20, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP54 |
|
Color |
Black |
|
Connection |
M20 |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW17 , M20 Thread |
Documents/Support Tools
|
Marketing Brochure |