text.skipToContent text.skipToNavigation

Catalog No. : BLN-M25

Description:  LOCKNUT DIVISIBLE PA6 M25 BLK

UPC: 786209998408

LN Divisible Lock Nut, Metric Thread - Thread M25x1.5, Compatible with BLNO Connectors, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locknuts

Special Features

High Impact Resistance

Application

Suitable for a Wide Range of Applications

Specifications

Material of Construction

Polyamide 6

Nut Type

Hex

Thread Type

Metric

Color

Black

Classifications

Brand Name

PMA

Dimensions

Thread Size

M25x1.5

Documents/Support Tools

Marketing Brochure

Click here