text.skipToContent text.skipToNavigation

Catalog No. : BLH-R70

Description:  AUTO CONDUIT CLAMP PA6 NW70 BLK

UPC: 786209622419

Compact Tube Clamp - R Type Automation, Nominal Width 70, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Special Features

Specially Compacy Construction

Application

Automation

Specifications

Material

Polyamide 6

Clip Type

2 Piece - 2 Screws

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW70

Compliance and Certifications

POPs POPs 28 Compliant