Catalog No. : BLB6-TB
Description: 2 INCH MOGUL BODY,IRON, LB STYLE
UPC: 786210088815
- Provide the longer openings needed when pulling large conductors.
- Prevent sharp bends and kinks in large conductors which protects insulation during installation.
- Provide access to wiring for maintenance and future system changes.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Long Openings, Provision for Easy Bends, Tapered Tapped Hubs with Integral Bushings. |
|
Application |
Mogul Bodies are Installed In Conduit Systems to Act As Pull Outlets for Conductors that are Stiff, Due to Large Size or Type of Insulation. |
Specifications
|
Material |
Gray Iron |
|
Finish |
Electrogalvanized |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Galvanized |
Documents/Support Tools
|
Sales Drawing |