Catalog No. : BLB6-G
Description: PVC CTD MOGUL COND BODY 2IN GRY
UPC: 704508356033
- Nominal .002 inch blue urethane on both interior and exterior
- Nominal .040 inch PVC coating bonded to exterior
- Long openings
- Provision for easy bends
- Tapered tapped hubs with integral bushings
- Pressure sealing sleeves protect connections
- Shipped complete with Mogul conduit body, cover and stainless steel cover screws
- Provide the longer openings needed when pulling large conductors
- Prevent sharp bends and kinks in large conductors, protects insulation during installation
- Provide ample openings for splices and taps
- Provide access to wiring for maintenance and future system changes
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied |
|
Application |
Act As Pull Outlets for Conductors that are Stiff, Due to Large Size or Type of Insulation |
Specifications
|
Material |
Iron |
|
Finish |
Electrogalvanized |
|
Color |
Dark Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
2 in , 53 mm |
|
Length |
12.58 in |
|
Width |
3 in |
|
Height |
4.16 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Galvanized |