Catalog No. : BLB-4
Description: 1-1/4 INCH EMT LB CONDUIT BODY
UPC: 42269333253
1-1/4 inch Set Screw Die Cast Aluminum Conduit Body with Back-Opening. For Use with EMT Conduit.
View More
View Less
For more info visit:
electrification.us.abb.com
- Retained stainless steel cover screws
- Smooth throats for easy wire pulling
- For use with EMT conduit
- Spacious, accessible wiring chamber provides a convenient location to pull conductors and make splices.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Retained Stainless Steel Cover Screws |
|
Application |
For Use with EMT Conduit |
Specifications
|
Material |
Aluminum Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E28688, CSA |
Dimensions
|
Hub Size |
1-1/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441202 | N/A | 1042692 | N/A |
| UL | E28688 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |