text.skipToContent text.skipToNavigation

Alternate Catalog No. : BL 112

Catalog No. : BL112

Description:  3/4 IN SNAP-IN BLANK,RGD/IMC,STL

UPC: 785991403121

3/4 Inch Snap-In Blank, Steel-Zinc Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

Used to Plug Knockouts in Steel Boxes

Specifications

Material

Steel

Insulation

No

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here